Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
Shaft dia 6 mm - Standard stocks
Bill of material
MB0601
MODEL
Model
MB0601
SD
Screw shaft outside diameter
6 mm
L
Screw shaft lead
1 mm
S
Stroke
75 mm
AG
Accuracy grade axial gap
C3-0
TP1
Travel per pulse 1
2 mm
RT
Reference thrust
100 N
MS
Motor size
24 mm
W
Weight
170 g
PN
Position of nut
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031